Alternate Catalog No. : RBC 1000-3500
Catalog No. : RBC1000-3500
Description: RING BUS CONNECTOR 3 POS
UPC: 75114294829
Ring Bus Connector, 3 Tap Positions, Aluminum with PVC coating, Main 1000 MCM, (3) Taps 500 MCM, 20 inches wide without counting Rockets. Dies 161 292 302 319 1 3/4, Contains Oxide Inhibiting Compound. Main 954-1000 MCM AL-CU. Tap 795 26/7 30/19 954 45/7 ACSR.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main 1000 kcmil , Taps 500 kcmil |
|
Number Of Conductors |
3 Taps, 2 Main |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
PVC Coating |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
20 inch wide |
Documents/Support Tools
|
SDS |