Alternate Catalog No. : RBC 1000-2500 MCU
Catalog No. : RBC1000-2500MCU
Description: RING BUS CONNECTOR 2 POS MECH CU
UPC: 75114411134
Tin Plated Copper Ring Bus Connector, Y-Shaped, 2 Position, Mechanical with Black PVC Insulation. Includes One Black Boot and Two Rockets (one for each tower), Silicone Grease, Four 7/8-14 x 1.03 Screws and Stainless Steel Hardware Two 1/2-13 x 1.25 Full Thread Bolt and Two 1/2 inch Lock Washer. Towers Tapped 7/8-14 UNF-2B (2 Holes per Tower). Conductor Size - Main 1000 kcmil, Taps #2 to 500 kcmil.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
2 Towers |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
Main 1000 kcmil , Taps 500 kcmil |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
PVC Coated |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |