text.skipToContent text.skipToNavigation

Catalog No. : RBB25

Description:  INS NYL PRL SPLICE 18-16 LEN 0.84

UPC: 786210818092

Nylon Insulated Parallel Splice, Length .84 Inches, Width .23 Inches, Wire Range #18-#16 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Wires are laid side by side in the connector, and the splice connection is complete in one crimp.
  • Application Tools: WT2000, WT112M
  • Alternate Package Qty: 2B16

Descriptors

Category

Wire or cable compression splice

Special Features

Wires are laid side by side in the connector, and the splice connection is complete in one crimp.

Specifications

Material

Copper

Finish

Tin Plated

Color

Blue

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

18-16

Material

Copper

Surface protection

Tinned

Insulation

PA

Colour insulation

Blue

Documents/Support Tools

Sales Drawing

Click here