text.skipToContent text.skipToNavigation

Catalog No. : RB873M

Description:  INSNYL RNG TRM 18-14 No10 BLU MYLAR

UPC: 786210862453

Nylon Insulated Ring Terminal, Length .89 Inches, Width .31 Inches, Maximum Insulation .162, Bolt Hole #10, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Self-insulated with high dieletric-strength nylon sleeves.
  • An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep.
  • Application Tools: WT2000, WT112M, WT145C, ERG4001, WT145A
  • Alternate Package Qty: RB14-10

Descriptors

Category

Electrical terminals

Special Features

Self-insulated with high dieletric-strength nylon sleeves. An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep.

Application

Wiring terminations or connections for applications such as wiring harness, panelboard, telecommunications, and automotive.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Blue

Reel packaging

Y

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

10

Documents/Support Tools

Sales Drawing

Click here