Catalog No. : RB873-SC
Description: INS NYL RING TERM,18-14,No10,BLUE
UPC: 786209673749
Nylon Insulated Ring Terminal Expanded Entry Wire Range 18-14 Bolt Hole #10
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
18-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Reel packaging |
N |
|
AWG-range |
18-14 |
|
Stud size (imperial) |
10 |