Catalog No. : RB867U
Description: INSVIN RNG TRM 90 DEG 18-14 NO8 BLU
UPC: 786210715780
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Vinyl |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
18-14 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
8 |