text.skipToContent text.skipToNavigation

Catalog No. : RB867M

Description:  INSVIN RNG TRM 18-14 No8 BLUE MYLAR

UPC: 786210862415

Vinyl Insulated Ring Terminal, Length .97 Inches, Width .31 Inches, Maximum Insulation .170, Bolt Hole #8, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • These terminals are self-insulated with a PVC insulation sleeve of extra length to give protection and relieve bending stress at wire's flex point.
  • Brazed seam barrel is serrated to obtain high pull-out value.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 14RB-8

Descriptors

Category

Electrical terminals

Special Features

These terminals are self-insulated with a PVC insulation sleeve of extra length to give protection and relieve bending stress at wires flex point. Brazed seam barrel is serrated to obtain high pull-out value.

Application

Wiring terminations or connections for applications such as wiring harness, panelboard, telecommunications, and automotive.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

Y

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here