text.skipToContent text.skipToNavigation

Catalog No. : RB863-SC

Description:  INS NYL RING TERM,18-14,No8,BLUE

UPC: 786209673725

Nylon Insulated Ring Terminal Expanded Entry Wire Range 18-14 Bolt Hole #8
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-14 AWG

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Reel packaging

N

AWG-range

18-14

Stud size (imperial)

8