Catalog No. : RB713U
Description: NYL INSUL RNG TERM 90 DEG 18-14 BLU
UPC: 786210067230
- Application Tools: WT112M, WT145A, WT145C, WT2000, ERG4001
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
18-14 AWG |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |