text.skipToContent text.skipToNavigation

Catalog No. : RB657-200

Description:  EXP INS VINYL FORK TERM 18-14 No8

UPC: 786210818351

Expanded Vinyl Insulated Fork Terminal, Length .97 Inches, Width .31 Inches, Maximum Insulation .200, Bolt Hole #8, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Fork teminals allow easy installation since the mounting screw does not have to be completely removed.
  • These terminals have expanded insulation support which means a wider wire entry to accommodate heavy wall insulation.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 14RB-8FX

Descriptors

Category

Electrical terminals

Special Features

Fork teminals allow easy installation since the mounting screw does not have to be completely removed. These terminals have expanded insulation support which means a wider wire entry to accommodate heavy wall insulation.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Blue

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here