Catalog No. : RB63M
Description: BLUE POLYCARBONATE MALE DISCONNECT
UPC: 5414363115489
Insulated Polycarbonate Female Disconnect For Din 46245, Mylar Tape
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Polycarbonate |
|
Finish |
Tin Plated |
|
Insulation |
Polycarbonate |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Material insulation |
PC |
|
Material |
Brass |