text.skipToContent text.skipToNavigation

Alternate Catalog No. : RB 6240 SL

Catalog No. : RB6240SL

Description:  INSUL STRTLGHT CONN 2/0 14-6TAP

UPC: 783786745722

RB Series Rubber Insulated Street and Highway Lighting Mechanical Connectors, Conductor range main 2/0 -14max, tap 14-6. Aluminum
View More View Less
For more info visit:  electrification.us.abb.com
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.

Descriptors

Category

Mechanical connectors

Special Features

Models with Street Light Connectors Fit a range of mains and taps.Rubber Insulation ensures an insulated connection.

Application

Above Ground Applications

Specifications

Connection

Mechanical

Material

EPDM Rubber

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant