text.skipToContent text.skipToNavigation

Catalog No. : RB6

Description:  POLYCARBONATE RNG TERM BLUE

UPC: 5414363115465

Polycarbonate Insulated Ring Terminal Wire Range 1.5-2.5 millimeters squared Bolt Hole M 6
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Electrolytic Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

1.5-2.5 mm2

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Bolt dimension (metric)

6

Flange shape

Ring shape

Insulation

PC

Colour insulation

Blue

Nominal cross section

1.5-2.5 mm²

Reel packaging

N

Material

Copper

Surface protection

Tinned