text.skipToContent text.skipToNavigation

Catalog No. : RB484-SC

Description:  INSNYL RECT RING TERM,16-14,No6,BLU

UPC: 786209673589

Nylon Insulated Rectangle Ring Terminal for Wire Range 16-14 AWG, Bolt Hole #6
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Reel packaging

N

AWG-range

16-14

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here