Alternate Catalog No. : RB 432
Catalog No. : RB432
Description: 1/2 TO 3/4IN STL REDUCER & ENLARGER
UPC: 785991432923
1/2 Inch to 3/4 Inch, Reducer and Enlarger, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
1/2 to 3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |