Catalog No. : RB2577FML
Description: LFT FD REEL 16-14AWG INSUL FEM DISC
UPC: 786210063744
Nylon Insulated Open Top 90 Degree Flag Female Disconnect Terminal, Length .80 Inches, Width .72 Inches, Maximum Insulation .190, Tab Size .250x.032, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, on Mylar Tape, Left Feed Reel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
16-14 |