text.skipToContent text.skipToNavigation

Catalog No. : RB257-200M

Description:  VNYL INSUL FEM DISC 16-14 BLU MYLAR

UPC: 786210899411

Vinyl Insulated Female Disconnect, Length .96 Inches, Width .29 Inches, Maximum Insulation .200, Tab Size .250x.032, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 kV

Material

Vinyl

Finish

Tin Plated

Color

Blue

Insulation

Vinyl

Classifications

Brand Name

Sta-Kon

Sub Brand

Spec-Kon

Standard

UL E66716

Dimensions

Wire Size

16-14 AWG

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503000 622701 N/A N/A N/A
CSA 7222000 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

Polyvinyl chloride (PVC)

Material

Copper

AWG-range

16-14