text.skipToContent text.skipToNavigation

Catalog No. : RB25177

Description:  FULLY INS NYLON MALE TAB 16-14 250

UPC: 786210893815

Nylon Insulated Male Tab, Length 1.13 Inches, Width .45 Inches, Maximum Insulated .170, Tab Size .250x.032, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: 14RB251T

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

300 V

Material

Brass

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Partially isolated

Colour insulation

Blue

Material insulation

PA

Material

Copper

AWG-range

16-14

Documents/Support Tools

Sales Drawing

Click here