Catalog No. : RB250P
Description: INSNYL PIGGYBCK 250 DISC No16-14 BL
UPC: 786210169804
- Designed for stacking applications.
- Application Tools: WT112M
- Alternate Package Qty: RB14250FP
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Designed for stacking applications. |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622701 | N/A | N/A | N/A |
| UL | E66716 | N/A | RFWV | N/A | N/A |
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |