Catalog No. : RB250ML
Description: NYL FEM-250 DISC, 14-16, LEFT REEL
UPC: 67396016817
Nylon Insulated Female Disconnect, Length .91 Inches, Width .29 Inches, Maximum Insulation .162, Tab Size .250x.032, Wire Range #16-#14, Color Blue, Copper, Tin Plated, On Left Feed Reel Mylar Tape, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
600 kV |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
16-14 |