Catalog No. : RB2217-200M
Description: EXP INS VIN LKG FRK TRM 18-14 BELT
UPC: 786210810881
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
18-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 004503000 | 622302 | N/A | N/A | N/A |
| CSA | 7222000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Fork shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Blue |
|
Reel packaging |
Y |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
6 |