Catalog No. : RB2213M
Description: INSNY LKG FRK TRM 18-14 No6 BLU BLT
UPC: 786210887425
- Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring.
- Application Tools: ERG4001, WT145C, WT2000, WT112M, WT145A
- Alternate Package Qty: RB14-6FL
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Locking fork terminals have a specially designed tongue that lets them go on like a fork and stay on like a ring. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
18-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Fork shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
Y |
|
AWG-range |
18-14 |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
6 |
Documents/Support Tools
|
Sales Drawing |