Alternate Catalog No. : RB 220-6 SLC
Catalog No. : RB220-6SLC
Description: INSUL MECH STRT CONN W/OI
UPC: 783786015733
Insulated Mechanical Streetlight Connector, Santoprene, 4 Red Caps, 4 Orange Caps, 4 Screws, Main Body 1.513 inch wide x 1.660 inch tall x 1.031 inch deep. .900 inch long projections top and bottom. Contains Oxide Inhibiting Compound
View More
View Less
For more info visit:
electrification.us.abb.com
- Rubber Insulation Ensures an Insulated Connection
- Models with Streetlight Conncectors Fit a Range of Mains and Taps.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Insulated. Includes Hardware and Caps. Oxide Inhibitor |
Specifications
|
Connection |
Mechanical |
|
Material |
Aluminum |
|
Insulation |
Santoprene |
Classifications
|
Brand Name |
Homac |
Documents/Support Tools
|
SDS |