text.skipToContent text.skipToNavigation

Alternate Catalog No. : RB 220-6 SL

Catalog No. : RB220-6SL

Description:  INSULATED MECH STREETLIGHT CONN

UPC: 783786745685

Insulated Mechanical Streetlight Aluminum Connector, Santoprene Coating, Main Body 1-33/64 inch wide x 1-41/64 inch tall x 1-1/32 inch deep. Two sets of 29/32 inch long attachments from top and bottom. Conductor range main 2/0 to #14 max, tap #14 to #6. Includes Two 250 kcmil Red Caps, Two #1 Red Caps, Four 2/0 Orange Caps, Four 5/16-24 x 1/2 inch Screws
View More View Less
For more info visit:  electrification.us.abb.com
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.

Descriptors

Category

Mechanical connectors

Special Features

Insulated. Includes Hardware and Caps

Specifications

Connection

Mechanical

Material

Aluminum

Insulation

Santoprene

Classifications

Brand Name

Homac