Alternate Catalog No. : RB 143
Catalog No. : RB143
Description: 1 1/4 -1 REDUCING BUSHING,RGD/IMC,S
UPC: 785991432268
Made or assembled in Canada.
1-1/4 Inch to 1 Inch, Reducing Bushing, Steel, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1-1/4 to 1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441202 | N/A | 2163202 | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |