text.skipToContent text.skipToNavigation

Catalog No. : RB14-38X

Description:  EXP INS NYL RING TERM, 18-14, 3/8

UPC: 786210804224

Nylon Insulated Expanded Entry Ring Terminal, Length 1.25 Inches, Width .53 Inches, Maximum Insulation .190, Bolt Hole 3/8 Inch, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation.
  • Ring terminals won't fall free even if the mounting screw loosens.
  • Application Tools: WT2000, WT112M, WT145C, ERG4001, WT145A
  • Alternate Package Qty: RB734

Descriptors

Category

Electrical terminals

Special Features

Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation. Ring terminals Won't fall free even if the mounting screw loosens.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1342

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Blue

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

3/8 inch

Documents/Support Tools

Sales Drawing

Click here