text.skipToContent text.skipToNavigation

Catalog No. : RB14-38

Description:  INS NYL RING TERM 18-14 3/8IN BLUE

UPC: 786210804217

Nylon Insulated Ring Terminal, Length 1.17 Inches, Width .53 Inches, Maximum Insulation .162, Bolt Hole 3/8 Inch, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Self-insulated with high dieletric-strength nylon sleeves.
  • An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep.
  • Application Tools: WT2000, WT112M, WT145C, ERG4001, WT145A
  • Alternate Package Qty: RB733

Descriptors

Category

Electrical terminals

Special Features

Self-insulated with high dieletric-strength nylon sleeves. An inner bronze insulation grip sleeve lengthens the flexing radius of the conductor and eliminates conductor creep.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1342

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Colour insulation

Blue

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

3/8 inch

Documents/Support Tools

Sales Drawing

Click here