Catalog No. : RB14-250
Description: INS VINYL 250 SERIES COUPLER LEN 2.
UPC: 786210804248
Vinyl Insulated Coupler, Length 2.35 Inches, Width .51 Inches, Tab Size .250x.032, Brass
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: RBB250
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Insulated coupler requires no tool |
Specifications
|
Voltage Rating |
300 V |
|
Material |
Brass |
|
Finish |
No Finish Applies |
|
Color |
Clear Vinyl with Brass coupler |
|
Insulation |
Vinyl |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E66716 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E66716 | N/A | RFWV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |