text.skipToContent text.skipToNavigation

Catalog No. : RB14-12MOD

Description:  INS RING 16-14AWG MODIFIED BOLTHOLE

UPC: 786209864468

Nylon Insulated Ring Terminal Wire Range 18-14 Modified Bolt Hole 1/4 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Nylon

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

PA

Reel packaging

N

AWG-range

18-14

Stud size (imperial)

1/4 inch

Documents/Support Tools

Sales Drawing

Click here