Catalog No. : RB14-111F
Description: INSUL NYL FEM 110 DISCONN 16-14 AWG
UPC: 786210802305
Nylon Insulated Female Disconnect, Length .75 Inches, Width 0.15, Maximum Insulation .135, Tab Size .110x.020, Wire Range #16-#14 AWG, Color Blue, Copper, Tin Plated, 100 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: RB11TB
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Brass |
|
Finish |
Tin Plated |
|
Color |
Blue |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Blue |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
16-14 |
Documents/Support Tools
|
Sales Drawing |