Catalog No. : RB1337M
Description: VIN INS RING TERM 18-14 No6 MYLAR
UPC: 786210812458
- These terminals are self-insulated with a PVC insulation sleeve of extra length to give protection and relieve bending stress at wire's flex point.
- Brazed seam barrel is serrated to obtain high pull-out value.
- Application Tools: WT145C, WT2000, WT112M, ERG4001
- Alternate Package Qty: 14RB-6
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
These terminals are self-insulated with a PVC insulation sleeve of extra length to give protection and relieve bending stress at wires flex point. Brazed seam barrel is serrated to obtain high pull-out value. |
|
Application |
Wiring terminations or connections for applications such as wiring harness, panelboard, telecommunications, and automotive. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
18-14 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
Polyvinyl chloride (PVC) |
|
Colour insulation |
Blue |
|
Reel packaging |
Y |
|
AWG-range |
18-14 |
|
Stud size (imperial) |
6 |