Catalog No. : RB121-1
Description: 3/4-1/2 REDUCING BUSHING,RGD/IMC,ST
UPC: 785991023077
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical bushing |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/4 to 1/2 Inch |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
1/2 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
3/4 inch |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |