text.skipToContent text.skipToNavigation

Catalog No. : RB1203

Description:  INSNYL FORK TERM FLG 18-14 No6 BLUE

UPC: 786210819136

Nylon Insulated Fork Terminal with Flanged Tongue, Length .74 Inches, Width .28 Inches, Maximum Insulation .162, Bolt Hole #6, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Fork terminals allow easy installation because screw needs only to be loosened.
  • A flanged-tongue fork with turned up tips provide fo extra holding protection.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001, WT145A
  • Alternate Package Qty: RB14-6FS

Descriptors

Category

Electrical terminals

Special Features

Fork terminals allow easy installation because screw needs only to be loosened. A flanged-tongue fork with turned up tips provide fo extra holding protection.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

PA

Colour insulation

Blue

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here