text.skipToContent text.skipToNavigation

Catalog No. : RB1124

Description:  INS NYL FORK TERM 18-14 BH No8 BLUE

UPC: 786210819082

Nylon Insulated Fork Terminal, Length .95 Inches, Width .31 Inches, Maximum Insulation .190, Bolt Hole #8, Wire Range #18-#14 AWG, Color Blue, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Inner bronze insulation grip sleeve lengthens flex radius of conductor and eliminates conductor creep.
  • Nylon jacket is color-coded.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001, WT145A

Descriptors

Category

Electrical terminals

Special Features

Inner bronze insulation grip sleeve lengthens flex radius of conductor and eliminates conductor creep. Nylon jacket is color-coded.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Blue

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

18-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Fork shape

Insulation

PA

Colour insulation

Blue

Reel packaging

N

AWG-range

18-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

8

Documents/Support Tools

Sales Drawing

Click here