Alternate Catalog No. : RAU 8500 SLC W/COVER
Catalog No. : RAU8500SLCW/COVER
Description: UNI QDISC TRANS CONN 6-500 8O SL CV
UPC: 783786745647
- Space-Saving Compact Size also Reduces Cantilever Stress on Bushings
- Universal Connector Fits Both 5/8 inch and 1 inch Studs
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Space saving compact size also reduces cantilever stress on bushings. Universal connector fits both 5/8 inch and 1 inch studs. See-through Insulator Cover. Streetlight-Outlet. |
|
Application |
Transformer connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
8-7/8 inch long |
Documents/Support Tools
|
SDS |