Alternate Catalog No. : RAU 6500-6868 R-1
Catalog No. : RAU6500-6868R-1
Description: AL Qdisc TFR Conn 6 Pos RH 6-500
UPC: 783786745586
Aluminum Quick Disconnect Transformer Connector, 6 Position, 8.328 Long, 6-500 MCM, Right Hand With PVC Cover
View More
View Less
For more info visit:
electrification.us.abb.com
- Space-Saving Compact Size also Reduces Cantilever Stress on Bushings
- Universal Connector Fits Both 5/8 inch and 1 inch Studs
- RUS Accepted
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Space saving compact size also reduces cantilever stress on bushings. Universal connector fits both 5/8 inch and 1 inch studs. |
|
Application |
Transformer connection |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#6 to 500 kcmil |
|
Number Of Conductors |
6 |
|
Material |
Aluminum |
|
Insulation |
PVC Cover |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
8.328 inch long |
Documents/Support Tools
|
SDS |