text.skipToContent text.skipToNavigation

Alternate Catalog No. : RAU 6500

Catalog No. : RAU6500

Description:  UNIV QDISC TRANS CONN 6-500 6OUT

UPC: 783786745531

Aluminum Universal Quick Disconnect Transformer Connectors - RAU Series, cable range 6-500, insulator length 6-7/8 inch, outlets 6 with Oxide Inhibitor. Does not come with Cover.
View More View Less
For more info visit:  electrification.us.abb.com
  • Space-Saving Compact Size also Reduces Cantilever Stress on Bushings
  • Universal Connector Fits Both 5/8 inch and 1 inch Studs
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

Space saving compact size also reduces cantilever stress on bushings. Universal connector fits both 5/8 inch and 1 inch studs.

Application

Transformer connection

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

RUS Accepted

Dimensions

Size

6-7/8 inch long

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here