Catalog No. : RAT713
Description: INS FLUOR RING TERM, 22-18, 1/4, CL
UPC: 786210839042
- High Temperature rating and Chemical Resistance.
- Application Tools: WT145C, WT112M
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
High Temperature rating and Chemical Resistance. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
22-18 AWG |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
Other |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
AWG-range |
22-18 |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |