Catalog No. : RANY-160-9-D
Description: CABLE CLIP ROUND NAT 0.25IN HGT ADH
UPC: 728494123745
- Versatile adhesive clips keep paths organized.
- Mounted on a rubber-based closed cell foam adhesive.
- Flexible center tang for removal or addition of cables.
Descriptors
|
Category |
Nylon Cable Clips |
|
Special Features |
Versatile adhesive clips keep paths organized. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Rubber-Based Adhesive |
Classifications
|
Brand Name |
Ty-Rap |
|
Sub Brand |
Catamount |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
14.8 mm |
|
Length |
0.58 inch |
|
Width |
16 mm |
|
Width |
0.63 inch |
|
Height |
6.4 mm |
|
Height |
0.25 inch |
|
For max. bundle diameter |
4.06 mm |
|
Type of fastening |
Self-adhesive |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Working temperature |
0-+66 °C |
|
Working temperature |
32-+150 °F |
|
Colour |
Natural colour |