text.skipToContent text.skipToNavigation

Catalog No. : RADAPTOR312LEFT

Description:  RELIAMOD TO METERMOD BUS ADAPTOR - LEFT

UPC: 783164715231

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Adapter

Specifications

Depth (Inches)

6

Enclosure

N3R Outdoor

Estimated Weight (lbs)

45

Feed Location

Horizontal Bus Connection

Height (Inches)

25.13

IC Rating

100

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.

Phase

1-Phase or 3-phase

Voltage

120/240V
208Y/120V

Width (Inches)

7.3