text.skipToContent text.skipToNavigation

Catalog No. : RAD1877F

Description:  NYL FLLY INS 90DEG FEM DSC, 22-18

UPC: 786210379777

Nylon Fully Insulated 90 Degree Flag Female Disconnect, Length .74 Inches, Width .59 Inches, Maximum Insulation .150, Tab Size .187x.032, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, 500 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Quick, reliable method of connection to terminal blocks and boards without the use of tools.
  • Unique construction of the female disconnect offers long-term dependability.
  • Application Tools: WT111M, WT112M, ERG4002, WT2000
  • Alternate Package Qty: RAD18187A

Descriptors

Category

Wire terminal disconnect

Special Features

Quick, reliable method of connection to terminal blocks and boards without the use of tools. Unique construction of the female disconnect offers long-term dependability.

Specifications

Voltage Rating

600 V

Material

Brass

Finish

Tin Plated

Color

Red

Insulation

Nylon/Polyamide

Classifications

Brand Name

Sta-Kon

Standard

UL E66716

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E66716 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Fully isolated

Colour insulation

Red

Material insulation

PA

Material

Copper

AWG-range

22-18

Documents/Support Tools

Sales Drawing

Click here