Catalog No. : RAD1823M
Description: INSUL NY FEM 187 DISC 22-18 MYLAR
UPC: 786210850313
Nylon Insulated Female Disconnect, Length .83 Inches, Width .23 Inches, Maximum Insulation .136, Tab Size .187x.020, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Voltage Rating |
300 kV |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Red |
|
Insulation |
Nylon/Polyamide |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
22-18 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Partially isolated |
|
Colour insulation |
Red |
|
Material insulation |
PA |
|
Material |
Copper |
|
AWG-range |
22-18 |