Alternate Catalog No. : RABP 7350-58
Catalog No. : RABP7350-58
Description: AL MULTIPORT CONN 12-500 7COND OI
UPC: 783786744817
Aluminum Flood Seal, Overhead Transformer Eyebolt, Insulated, Multi Tap Set Screw Connector, Conductor range #12-350 kcmil, for Aluminum or Copper, 7 Conductors, 5/8 inch pin
View More
View Less
For more info visit:
electrification.us.abb.com
- Made from High-Strength Aluminum Alloy to Maintain Constant Bolting Pressure on Conductor.
- Screws Designed for Optimum Electrical Connection and Maximum Conductor-Contact Pressure.
- Factory Mounted 90 Degree Angle Copper Studs Install in Pole-Type Transformers with Secondary Eyebolt Connections.
- Flood-Seal Rubber Insulation Ensures a Fully Insulated, Watertight Connection.
- Dual-Rated for Use with Aluminum and Copper Connections.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Insulated, 5/8 inch Pin |
|
Application |
Pole-Type Transformers |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
7 |
|
Material |
Aluminum Alloy |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
7 |
|
Environmental Conditions |
High-Moisture Environments |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |