Alternate Catalog No. : RAB 85 C
Catalog No. : RAB85C
Description: AL INSUL BUS CONN 12-500 8PORTS
UPC: 783786745456
- Field-adaptable cable sleeves enable installation on a wide range of conductor sizes.
- Standard aluminum set screws with 5/16 inch socket hex spread compressive forces over conductor strands, reduce strand damage, result in lower contact resistance and provide high set-screw torque retention.
- Compact design enables installation in limited spaces.
- Dual-rated to accept a wide range of aluminum and copper conductors.
- All connectors are 100 Percent Hi-Pot tested at 4000V for 60 seconds.
- Built tough for rugged conditions — tough enough to withstand rough handling in the field, have an excellent dielectric strength rating (greater than 700V/mil) and have excellent aging characteristics under continuous high operating temperatures (to 130 Degrees C).
- All connectors have oxide inhibitor and silicone grease to keep out moisture and make installation easy and convenient.
- Comply with ANSI C119.1 and C119.4 as well as Western Underground C.G. 2.5.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Comapct Design, Built Touch for Rugged Conditions. |
|
Application |
Direct-Burial, Pedestal or Vault Applications |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 500 kcmil |
|
Number Of Conductors |
8 |
|
Material |
Aluminum Connector, Santoprene Body |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
8 |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.1 and C119.4 and Western Underground C.G. 2.5 |
Dimensions
|
Size |
Length 12 inches (305 millimeters) |