text.skipToContent text.skipToNavigation

Alternate Catalog No. : RAB 5386-6 PLUG BLK

Catalog No. : RAB5386-6PLUGBLK

Description:  RAB 5386-6 PLUG (BLACK)

UPC: 783786745296

Black Replacement Plugs for the RAB 350 Series, 1 inch Diameter Top Rim, .825 inch wide, .687 inch deep. Threaded.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical underground bus connector

Special Features

Threaded

Specifications

Connection

Threaded

Color

Black

Insulation

yes

Classifications

Brand Name

Homac

Dimensions

Size

1 inch Diameter x .687 inch Deep.

Compliance and Certifications

RoHS RoHS3 Compliant