Alternate Catalog No. : RAB 3 OR
Catalog No. : RAB3OR
Description: AL INSUL BUS CONN 12-350 3COND RCKT
UPC: 783786745135
Multi Seal, Aluminum Insulated Bus Connector, #12 Solid - 350 kcmil, Aluminum and Copper, Three Conductor, and Outward Rocket.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Insulating Rockets Serve as Waterproof Spare Outlet Caps until Used and are Also Resealable.
- 6061-T6 Aluminum Connector Construction Provides High Strength and High Conductivity.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- RUS Accepted.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
Outward Rocket |
|
Application |
High-Performance Dual-Rated Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#12 to 350 kcmil |
|
Number Of Conductors |
3 |
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
3 |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
Length 3-5/8 inches |
Documents/Support Tools
|
Instruction Sheet |