Alternate Catalog No. : RAB 1/0-3 CU
Catalog No. : RAB1/0-3CU
Description: CU MULTIPORT CONN 1/0 3OUTLET
UPC: 75114404280
Flood Seal, Copper Multi-Port Connector, for Wire Size #14 to 1/0, 3 Outlets, less than 1000 Volts. 2-23/64 inch long x 3/4 inch wide x 3.4 inch tall. Three Taps of 7/16-20 UNF-2B. Santoprene/Elastron coated. Includes Three Hex Drive Stainless Steel Set Screws 7/16-20 x 5/8 inch, Three Black Plugs, Three Caps and Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#14 to 1/0 AWG |
|
Material |
Copper |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
3 |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2-23/64 in x 3/4 in x 34 in |
Documents/Support Tools
|
Instruction Sheet |