Alternate Catalog No. : RAB 1/0-2 C
Catalog No. : RAB1/0-2C
Description: AL MULTIPORT CONN 1/0 2OUT 1-3/4 OI
UPC: 783786744886
Aluminum Flood-Seal, Multi-Port Connector, RAB 1/0 Series, Conductor Range #14 - 1/0. Santoprene Coated. RUS Accepted. Total Outlets 2. Length 1-3/4 inch. Includes Caps and Screws. Contains Oxide Inhibitor.
View More
View Less
For more info visit:
electrification.us.abb.com
- Flood-Seal Insulating Rockets Serve as Waterproof Spare Outlet Caps until Used and are Also Resealable.
- 6061-T6 Aluminum Connector Construction Provides High Strength and High Conductivity.
- Dual-Rated to Accept a Wide Range of Aluminum and Copper Conductors.
- All Connectors are 100 Percent Hi-Pot Tested at 4000V for 60 Seconds.
- RUS Accepted.
- RAB 1/0 Series offers Compact Design - Great for Street Light Applications.
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
High Performance, Dual Rated Connectors. |
|
Application |
Dual-Rated Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
#14 to 1/0 AWG |
|
Material |
6061-T6 Aluminum Connector, Santoprene Body |
|
Color |
Black |
|
Insulation |
yes |
|
Number Of Poles |
2 |
|
Environmental Conditions |
Waterproof |
Classifications
|
Brand Name |
Homac |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
1-3/4 inch |