text.skipToContent text.skipToNavigation

Catalog No. : RAA23

Description:  INS NYLON AIRCRAFT SPLICE 22-18 AWG

UPC: 786210817958

Nylon Insulated Aircraft Splice, Length 1.52 Inches, Width .25 Inches, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, 500 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Nylon insulated splices meet or exceed the requirements of MIL-T-7928.
  • These splices are color-coded according to wire size.
  • Application Tools: WT145C, ERG4001
  • Alternate Package Qty: 2RAA

Descriptors

Category

Wire or cable compression splice

Special Features

Nylon insulated splices meet or exceed the requirements of MIL-T-7928. These splices are color-coded according to wire size.

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Red

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

22-18

Material

Copper

Surface protection

Tinned

Insulation

PA

Colour insulation

Red

Documents/Support Tools

Sales Drawing

Click here