text.skipToContent text.skipToNavigation

Catalog No. : RAA217M

Description:  EXP INS VIN BUTT SPLICE 22-18 MYLAR

UPC: 786210812410

Expanded Vinyl Insulated Butt Splice, Length 1.13 Inches, Width .25 Inches, Maximum Insulation Diameter .155, Wire Range #22-#18 AWG, Color Red, Copper, Tin Plated, On Mylar Tape, 1,000 Pack
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical terminals

Specifications

Material

Vinyl

Color

Red

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

22-18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 004503000 622302 N/A N/A N/A
CSA 7222000 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A